??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
NIASA, S.A.
Description
SS/SR-BA - Translating screw - Ball screw
Bill of material
M3-SR-6:1-BA-32x5-0100
Size
Load
Screw jack configuration
Worm gearbox ratio
Screw type
Screw size (Diameter x Lead)
mm
Dynamic load capacity
Ca
Stroke (Standard: 100 I 200 I 300 … mm) Attention! CAD Model in retracted position
Mechanical stop (Only available if square tube)
Non-rotation screw (Only available if square tube)
Stroke limit switches (Only available if square tube) (If short stroke and switches interfere w/one another or w/pivoting supports, contact us)
Screw additional length (If screw protection, contact us)
mm
Enter value for SAL
Screw additional length (If screw protection, contact us)
mm
cm
inch
ft
Screw end
Screw protection (Max. length limited by standard strokes)
Electric motor (Asynchronous - 3 Phase - 4 Poles - IP55)
Brake in motor
Second shaft in motor
Encoder in motor
Input flange
Manual driving
Additional brake (Electromagnetic 24 VDC - IP44) (If long screw lead, contact us)
Encoder (IP65)
Input shaft protection
Input shaft (Standard: Sides A+B)
Driving side (Standard: Side A)
Gearbox fixing (If flange w/ trunnions 90° + Accessory on input shaft, contact us) Attention! Preferably, avoid screws in tension
Pivoting supports (Contact us for other positions)
Lubricant
Lubrication automatic system (Single point, 120 cm³, hose 0.5 m) (In NU-TR, only available if double neck or safety nut)
Anticorrosion protection
Previews
3D
Dimension
2D
Download CAD models