??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPS International
Description
SS.SEB - Stainless steel swivel eye bolt
Bill of material
SS.SEB.M16
Reference
Diameter
Working load limit
t
Safety factor
5
L1
mm
Tightening torque
N.m
XX
35 mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D
80 mm
Weight
kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models