??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPS International
Description
SS.PE.SEB - Fall protection ring for personnel safety in stainless steel
Bill of material
SS.PE.SEB M 16
Reference
Number of persons
1
Diameter
Standard
N.m FootLBS
XX
35 mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D1
80 mm
Weight
kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models