??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CODIPRO
Description
SS.PE.SEB - Fall protection ring for personnel safety in stainless steel
Bill of material
SS.PE.SEB M 16
PREVIEW
Partnumber
Diameter
Number of persons - EN 795:2012
1 pers
Number of persons - CEN/TS 16415:2013
2 pers
Standard
mm
Tightening torque
Nm
XX
35 mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D
80 mm
Weight
kg
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
Download CAD models