??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-82000-005
Bill of material
SS-82000-005
Part Number
SS-82000-005
Description
CAT 5E SHIELDED TOOL-LESS KEYSTONE JACK
Perfomance
CAT5e
Ports
1
Shield
No
Shield Type
Zinc-Aloy
Contacts
8
Positions
8
Conductor Size
22 ~ 24 AWG
Conductor Type
Phosphor Bronze Alloy Plated 100μ-in 100% Sn Alloy
Cable Type
IDC
Previews
3D
2D
Download CAD models