??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-748806SC5-GY-PG4-AZ
Bill of material
SS-748806SC5-GY-PG4-AZ
Part Number
SS-748806SC5-GY-PG4-AZ
Description
Harmonica Jacks, 6 Ports, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
Product Type
Harmonica Jack
Performance
CAT5e
Orientation
Horizontal
Ports
6
Port Opening
Tab Down
LED
GY
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
N/A
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Download CAD models