??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-748804SC5-YG-PG4-BZ
Bill of material
SS-748804SC5-YG-PG4-BZ
Part Number
SS-748804SC5-YG-PG4-BZ
Description
Harmonica Jacks, 4 Ports, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
Product Type
Harmonica Jack
Performance
CAT5e
Orientation
Horizontal
Ports
4
Port Opening
Tab Down
LED
YG
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
N/A
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Pobierz modele CAD