??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_73800_044 - Stewart Connector
Bill of material
SS-73800-044
Part Number
SS-73800-044
Description
1X1 StackJack, Standard, Stack, 8P 8C, PG4 Shielded
Product Type
Stack Jack
Performance
Standard
Ports
1X1
Port Opening
0
Orientation
Stack
Contact
8
Positions
8
Led
N/A
Previews
3D
2D
Download CAD models