??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-664602S-A-PG4-AC-50
Bill of material
SS-664602S-A-PG4-AC-50
Part Number
SS-664602S-A-PG4-AC-50
Description
Harmonica Jacks, 2 Ports, Standard, Horizontal (90), 6P 4C, PG4 Shielded
Product Type
Harmonica Jack
Performance
Standard
Orientation
Horizontal
Ports
2
Port Opening
Tab Down
LED
N/A
Contacts
4
Positions
6
Profile
Low
Keying
N/A
Side Solder Tails
Front
Shield
Yes
Shield Type
PG4
Flange
No
Previews
3D
2D
Download CAD models