??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-6466-NF-50
Bill of material
SS-6466-NF-50
Part Number
SS-6466-NF-50
Description
Modular Jack, Standard, Horizontal (90), 6P 6C, Unshielded
Product Type
Single Port Jack
Performance
Standard
Orientation
Horizontal
Ports
1
Port Opening
Tab Down
LED
N/A
Contacts
6
Positions
6
Profile
Low
Keying
N/A
Side Solder Tails
N/A
Shield
No
Shield Type
N/A
Flange
No
Предварительные просмотры
3D
2D
Загрузка CAD-моделей