??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-640810SA-FLS-1-01-A111
Bill of material
SS-640810SA-FLS-1-01-A111
Part Number
SS-640810SA-FLS-1-01-A111
Description
Modular Jack, Standard, Horizontal (90), 8P 8C, GT Shielded
Product Type
Single Port Jack
Performance
Standard
Orientation
Horizontal
Ports
1
Port Opening
Tab Down
LED
N/A
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
Rear
Shield
Yes
Shield Type
GT
Flange
Yes
Previews
3D
2D
Download CAD models