??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-52400-005
Bill of material
SS-52400-005
Part Number
SS-52400-005
Description
USB Type-C Connector, USB 4.0, 1 Port, Right Angle Receptacle, Shielded, 0.047 in (1.20mm) PCB Thickness
Connector Type
USB
Gender
Receptacle
Ports
1
Termination
Solder
Orientation
Horizontal
Performance
USB 4.0
Shield
Yes
PCB Thickness
0.047 in (1.20 mm)
Previews
3D
2D
Download CAD models