??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SRXY27 - Slide Rails - Light Load - Three-Step Slide Rails (for Light Load)
Bill of material
SRXY2720
Part No.
SRXY2720
Type Selection
SRXY27
Material
Steel
Surface Treatment
Bright Chromate
No.
Rail Length
200 mm
Travel Distance
228.8 mm
A
140 mm
B
160 mm
Previews
3D
Dimension
2D
Download CAD models