??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SRX36 - Slide Rails - Standard - Three - Step Slide Rails
Bill of material
SRX3612
Part No.
SRX3612
Type Selection
SRX36
Material
Steel
Surface Treatment
Bright Chromate
No.
Rail Length
305 mm
Travel Distance
324.2 mm
A
0.0 mm
B
149.2 mm
C
260.3 mm
D
273.0 mm
Rated Load
461 N/2 Pieces
Previews
3D
Dimension
2D
Download CAD models