??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT1002K(C10) - Rolled Ball Screws
Bill of material
SRT1002K-201R260C10A0X
Nominal model number
SRT1002K
Screw shaft diameter
10 mm
Lead
2 mm
Accuracy grade
C10
Shaft end type
Shaft end type-Fixed side
Total length of shaft
Screw Shaft Length
201.0 mm
Stroke
175.0 mm
Grease type
Nut direction
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models