??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
srsb_50t12l - Bel Power Solutions
Bill of material
SRSB-50T12L
Part Number
SRSB-50T12L
Description
Sixteenth-Brick DC-DC Converter, Power 60W, Output 12VDC, 5A, Input 36-75VDC, Active Low, Surface Mount, RoHS Compliant
Power
60 W
Voltage Input
36-75 VDC
Output Voltage
12 VDC
Output Current
5 A
Operating Temperature
-40 to 85 °C
プレビュー
3D
2D
ダウンロード(CADデータ)