??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SRR36 - Slide Rails - with Lock Mechanism - Three-Step Slide Rails
Bill of material
SRR3612
Part No.
SRR3612
Type Selection
SRR36
Material
Steel
Surface Treatment
Bright Chromate
No.
mm
Rail Length
305 mm
Travel Distance
327.2 mm
A
0.0 mm
B
0.0 mm
C
0.0 mm
D
260.3 mm
E
273.0 mm
F
0.0 mm
Rated Load
623 N/2 Pieces
Previews
3D
Dimension
2D
Download CAD models