??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Tellurerota
Description
SRP/PX FR - Solid polyamide 6 wheels, stainless steel swivel top plate bracket type "PX" with brake
Bill of material
687216
Code
Wheel hub type
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Swept radius
126 mm
Load capacity
daN
Threadguards
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models