??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/PP - Paired polypropylene furniture wheels, swivel top plate bracket
Bill of material
347002
Code
347002
Wheel diameter
50 mm
Wheel width
54 mm
Overall height
66 mm
Top plate outer dimensions
35x35 mm
Hole spacing
26x26 mm
Hole width
4 mm
Load capacity
20 daN
Weight
0.09 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models