??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - "TR" polyurethane wheels, cast iron centre, swivel top plate bracket type "NL"
Bill of material
656214
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
56 mm
Load capacity
300 daN
Threadguards
Weight
kg
Technical description
Catalogue
Previews
3D
Dimension
2D
Download CAD models