??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP FR COLLETTIVITA - Black polyamide 6 institutional wheels, swivel top plate bracket
Bill of material
328302
COD
328302
Wheel diameter
50 mm
Wheel width
30 mm
Overall height
71 mm
Top plate outer dimensions
60x60 mm
Hole spacing
45x45 mm
Hole width
6 mm
Offset
25.5 mm
Swept radius
83 mm
Load capacity
80 daN
Weight
0.32 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models