??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EEG MHD - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "EEG MHD"
Bill of material
638062
Code
Wheel diameter
mm
Wheel width
38+38 mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
55 mm
Load capacity
daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models