??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP-EE MHD - “TR” POLYURETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Bill of material
757300
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
60x60 mm
Hole spacing
45x45 mm
Hole width
6 mm
Offset
mm
Load capacity 3km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models