??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE MHD FR - "TR-ROLL" polyurethane wheels, aluminium centre, swivel top plate bracket type "EE MHD" with rear adjustable brake
Bill of material
628603
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
mm
Swept radius
157 mm
Load capacity 4 Km/h
daN
Load capacity 6 Km/h
daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models