??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE HD - Solid polyamide 6 wheels, swivel top plate bracket type "EE HD"
Bill of material
688307
Code
688307
Wheel diameter
250 mm
Wheel width
60 mm
Overall height
320 mm
Top plate outer dimensions
175x140 mm
Hole spacing
140x105 mm
Hole width
14 mm
Offset
74 mm
Load capacity
1200 daN
Weight
7.99 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models