??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SRH150, SRRH150 - Slide Rails -For Heavy Loads - Three-Step Slide Rails
Bill of material
SRH15012
Part No.
SRH15012
Type Selection
SRH150, SRRH150
Material
Steel
Surface Treatment
Bright Chromate
Type Selection
No.
Rail Length
305 mm
Travel Distance
330.2 mm
A
76.2 mm
B
177.8 mm
C
254.0 mm
D
76.2 mm
E
190.5 mm
F
241.3 mm
G
266.7 mm
Rated Load
843 N/2 Pieces
Previews
3D
Dimension
2D
Download CAD models