??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
SCHUNK
Description
SRH-plus - Swivel heads - Universal swivel head
Bill of material
SCHUNK-0359266 SRH-plus 30-W-M8-A
ID
Description
Further product information
To the product page
Swivel angle
Accessory kit with centering sleeves
Attachment kit for proximity switch (to order optional)
End position adjustability
3 °
Torque
Nm
Protection class IP
67
Weight
kg
Fluid consumption (2x nom. angle)
cm^3
Swivel time without a payload
s
Nominal operating pressure
6.000 bar
Min./max. operating pressure
3/8 bar
Diameter of connecting hose
6 x 3.9 x 1.05
No. of fluid feed-throughs
Max. pressure in fluid feed-through
8 bar
Min./max. ambient temperature
5/60 °C
Repeat accuracy
0.050 °
No. of E-fittings on the output end
Size of the E-connections on the output end
Number of wires
Max. voltage
V
Max. current per wire
A
Max. total current
A
Customs tariff number
84799070
Previews
3D
2D
Download CAD models