??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-32C - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-32C-10x10
Product No.
SRGS-32C
Fastening Method
General clamp type
Outer Diameter
32.0
Length
32.0
L1
15.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Split 1
Tap
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Split 2
Tap
Previews
3D
Dimension
2D
Download CAD models