??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-43 - Rigid Coupling
Bill of material
SRG-43-10x10
Product No.
Fastening Method
Outer Diameter
43.0
Length
52.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Normal Torque
20 N.m
Max. RPM
12,000 min^-1
Moment of Inertia
4.6x10^-5 kg.m^2
Mass
153 g
Previews
3D
Dimension
2D
Download CAD models