??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-32 - Rigid Coupling
Bill of material
SRG-32-6x6
Product No.
Fastening Method
Outer Diameter
32.0
Length
40.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Normal Torque
9 N.m
Max. Torque
14,000 min^-1
Moment of Inertia
1.1x10^-5 kg.m^2
Mass
69 g
Previews
3D
Dimension
2D
Download CAD models