??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NLX - Solid resin wheels, stainless steel swivel bolt hole bracket type "NLX"
Bill of material
676703
Code
Wheel hub type
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
73 mm
Bolt hole diameter
12 mm
Hole width
9 mm
Offset
mm
Load capacity
daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models