目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
656403
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65nl/srfp_nl_asmtab.prj},{NB=656403},{COD=656403},{D=125},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{PPATH=srfp_nl_asmtpl.prj},{DD=12},{TG=0},{TG1=0, 'No', 1, 'Yes'},{W=1.08},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL - "TR" polyurethane wheels, aluminium centre, swivel bolt hole bracket type "NL"
Bill of material
656403
Code
656403
656403
Wheel diameter
125
125
mm
Wheel width
35
35
mm
Overall height
156
156
mm
Plate diameter
73
73
mm
Bolt hole diameter
12
12
mm
Offset
37
37
mm
Load capacity
220
220
daN
Threadguards
No
Yes
No
Yes
Weight
1.08
1.08
kg
Technical description
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型