??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/FR-EE MHD - “TR” POLYURETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Bill of material
757600
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
55 mm
Bolt hole diameter
10 mm
Offset
mm
Swept radius
mm
Load capacity 3km/h
daN
Weight
kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)