目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
SRF112-Z
NIDEC COMPONENTS
Fujisoku Products
Rotary Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/rotary_switches/srf_asmtab.prj},{NB=SRF112-Z},{CNSORDERNO=SRF112-Z},{NOC=2},{RV=AC 125V 6A Max. / AC 250V 3A Max.},{TS=Solder},{SA=90},{VERS=112},{PPATH=assemblies/srf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
SRF
Bill of material
SRF112-Z
Order Number
SRF112-Z
SRF112-Z
Number of Contacts
2
2
Rated voltage
AC 125V 6A Max. / AC 250V 3A Max.
AC 125V 6A Max. / AC 250V 3A Max.
Terminal Style
Solder
Step angle
90
90
deg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型