??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL ZAMA - Injection polyurethane wheels, polyamide 6 centre, swivel "ZAMA" stem bracket
Bill of material
609201
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
73 mm
Stem diameter
20 mm
F Stem length
65 mm
Offset
mm
Load capacity
daN
Threadguards
mm
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models