??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL ZAMA FR - Injection polyurethane wheels, polyamide 6 centre, swivel "ZAMA" stem bracket with brake
Bill of material
619301
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
73 mm
Stem diameter
20 mm
F Stem length
65 mm
Offset
mm
Swept radius
120 mm
Load capacity
daN
Threadguards
mm
Weight
kg
Technical description
Technical description
预览
3D
尺寸标注
2D
下载CAD模型