目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
606103
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nl/src_nl_asmtab.prj},{NB=606103},{BR=3},{COD=606103},{WT=CB},{D=125},{F=35},{H=156},{G=73},{T=22},{FS=47},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{L=45},{VER=1},{TG=0},{W=1.85},{DFA=8},{INFO=Technical description},{PPATH=srfp_nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel bracket with stem type "NL"
Bill of material
606103
Code
606103
606103
Wheel diameter
125
125
mm
Wheel width
35
35
mm
Overall height
156
156
mm
Plate diameter
73
73
mm
Stem diameter
22
22
mm
F Stem length
47
47
mm
Offset
37
37
mm
Load capacity
220
220
daN
Threadguards
No
Yes
No
Yes
mm
Weight
1.85
1.85
kg
Technical description
Technical description
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型