??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL I FR - Standard rubber wheels, swivel bracket with stem type "NL" with brake
Bill of material
535620
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
102 mm
Stem diameter
40 mm
F Stem length
86 mm
Offset
56 mm
Swept radius
156 mm
Load capacity
daN
Threadguards
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models