??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBS-12C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Bill of material
SRBS-12C-3x3
Product No.
SRBS-12C
Fastening Method
Clamp type
Outer Diameter
12.7
Length
19.0
L1
5.0
Inner Diameter
Keyway 1
No Keyway
Key Width 1
0
Key Height 1
0.0
Inner Diameter
Keyway 2
No Keyway
Key Width 2
0
Key Height 2
0.0
Anteprime
3D
Dimensione
2D
Download modelli CAD