??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBM-12C - Radial Beam Coupling / Clamp Type / Space-saving Type
Bill of material
SRBM-12C-3x3
Product No.
SRBM-12C
Fastening Method
Clamp type
Outer Diameter
12.7
Length
14.0
L1
5.0
Inner Diameter
Keyway 1
No Keyway
Key Width 1
0
Key Height 1
0.0
Inner Diameter
Keyway 2
No Keyway
Key Width 2
0
Key Height 2
0.0
Previews
3D
Dimension
2D
Download CAD models