??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBB-60C - Radial Beam Coupling / Clamp Type / Long hub Type
Bill of material
SRBB-60C-15x15
Product No.
SRBB-60C
Fastening Method
Clamp type
Outer Diameter
60.0
Length
88.0
L1
19.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Tap
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models