??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SR36 - Slide Rails - Standard - Two - Step Slide Rails
Bill of material
SR3612
Part No.
SR3612
Type Selection
SR36
Material
Steel
Surface Treatment
Bright Chromate
No.
Rail Length
305 mm
Travel Distance
229 mm
A
0.0 mm
B
152.4 mm
C
254.0 mm
D
0.0 mm
E
149.2 mm
F
260.3 mm
G
273.0 mm
Rated Load
382 N/2 Pieces
Previews
3D
Dimension
2D
Download CAD models