??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0820 - Roll Ball Screws
Bill of material
SR0820-400R400C7
Stroke
325 mm
Position of nut
Screw Shaft Length
350 mm
Screw Shaft Length
400 mm
Lead
20
Accuracy grade
C7
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen