카탈로그: EMC
생성됨: 12.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMC
S1R-2-M5E4(SS)
EMC
valve
integrated_manifold
SR integrated manifold
Powered by
CAD모델 선택
{emc/valve/integrated_manifold/sr_integrated_manifold/sr_samtab.prj},{NB=S1R-2-M5E4(SS)},{SERIES=S},{VZ=1},{ID=R},{STATIONS=2},{PZ=M5},{VOLTAGE=E4},{MOUNTING=},{THREAD=},{NUM1=S},{NUM2=S},{NUM3=},{NUM4=},{NUM5=},{NUM6=},{NUM7=},{NUM8=},{NUM9=},{NUM10=},{NUM11=},{NUM12=},{NUM13=},{NUM14=},{L2F=57},{L3F=76},{L4F=95},{L5F=114},{L6F=133},{L7F=152},{L8F=171},{L9F=190},{L10F=209},{L11F=228},{L12F=247},{L13F=266},{L14F=285},{M2F=47},{M3F=66},{M4F=85},{M5F=104},{M6F=123},{M7F=142},{M8F=161},{M9F=180},{M10F=199},{M11F=218},{M12F=237},{M13F=256},{M14F=275},{PPATH=sr_asssemblies/sr_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
EMC
Description
SR - SR
Bill of material
S1R-2-M5E4(SS)
Series
S:Common type
SN:Low power type
S:Common type
SN:Low power type
mm
Valve Body Size
1
1
mm
ID code
R:RV series valve
R:RV series valve
mm
Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
mm
PZ
M5:M5
06:1/8
M5:M5
06:1/8
Voltage
E4:DC24V
E5:DC12V
E4:DC24V
E5:DC12V
mm
MOUNTING
Blank:No
D:Din guide rail clip with 1 meter din guide rail
DO:Din guide rail clip without din guide rail
Blank:No
D:Din guide rail clip with 1 meter din guide rail
DO:Din guide rail clip without din guide rail
mm
THREAD
Blank:G
P:PT
T:NPT
Blank:G
P:PT
T:NPT
mm
NUM1
S:5/2 single
D:5/2 double
C:5/3 center closed
P:5/3 center pressure
E:5/3 center exhaust
B:blind plate
S:5/2 single
D:5/2 double
C:5/3 center closed
P:5/3 center pressure
E:5/3 center exhaust
B:blind plate
mm
NUM2
S:5/2 single
B:blind plate
S:5/2 single
B:blind plate
mm
NUM3
none
none
mm
NUM4
none
none
mm
NUM5
none
none
mm
NUM6
none
none
mm
NUM7
none
none
mm
NUM8
none
none
mm
NUM9
none
none
mm
NUM10
none
none
mm
NUM11
none
none
mm
NUM12
none
none
mm
NUM13
none
none
mm
NUM14
none
none
mm
L2F
57
57
mm
L3F
76
76
mm
L4F
95
95
mm
L5F
114
114
mm
L6F
133
133
mm
L7F
152
152
mm
L8F
171
171
mm
L9F
190
190
mm
L10F
209
209
mm
L11F
228
228
mm
L12F
247
247
mm
L13F
266
266
mm
L14F
285
285
mm
M2F
47
47
mm
M3F
66
66
mm
M4F
85
85
mm
M5F
104
104
mm
M6F
123
123
mm
M7F
142
142
mm
M8F
161
161
mm
M9F
180
180
mm
M10F
199
199
mm
M11F
218
218
mm
M12F
237
237
mm
M13F
256
256
mm
M14F
275
275
mm
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성