??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
SR / LR - Wide Track Rollers
Bill of material
SR18C
Order number
SR18C
Preview
Description
GV3 Track Roller
Use With Flat Track
FT 24 12...
Journal Type
Roller Diameter
mm
Fixing Stud Type
Nitrile Sealed Rollers
Height
12.4 mm
Height
6.75 mm
Short Stud C
7.4 mm
Long Stud C
14 mm
Short Stud C1
3.4 mm
Long Stud C1
10.0 mm
Short Stud C2
2.4 mm
Long Stud C2
2.5 mm
Metric Fine D
M6 x 0.75
Height
10 mm
Height
7.4 mm
Key Width
2.5 mm
Key Width
10 mm
Diameter
13 mm
Length
0.70 mm
Diameter
6 mm
Key Width
11 mm
Length
1.2 mm
Height
8.0 mm
Height
10.5 mm
Height
10.0 mm
Height
4.0 mm
Height
8.0 mm
Length
38.0 mm
Length
54.0 mm
Key Width
11 mm
Length
12.3 mm
Length
7.8 mm
Thread
M4
Diameter
7.0 mm
Max. Working Load Capacity
600 N
Static Radial Load Capacities
1168 N
Dynamic Radial Load Capacities
2301 N
Weight
20 g
Product link
Website
Previews
3D
Dimension
2D
Download CAD models