??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Special Springs
Description
SR Ø 37
Bill of material
SR37-125(0)
-
Hole diameter
37.0 mm
Rod diameter
26.0 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Use % of SN
0.000 %
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
588 N
Recommended working deflection for medium spring life
mm
Force
N
Maximum operating deflection
mm
Force
N
Solid deflection
mm
Cross wire section
5,15 x 3,30 mm
Cross wire section
3.300 mm
Previews
3D
Dimension
2D
Download CAD models