??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Special Springs
Description
SR Ø 21
Bill of material
SR21-070(0)
-
Hole diameter
21.0 mm
Rod diameter
13.5 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Use % of SN
0.000 %
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
294 N
Recommended working deflection for medium spring life
mm
Force
N
Maximum operating deflection
mm
Force
N
Solid deflection
mm
Cross wire section
3,50 x 2,10 mm
Cross wire section
2.100 mm
Previews
3D
Dimension
2D
Download CAD models