??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
SQW - Branch union double Y
Bill of material
SQW6-6
Tube size
6 mm
Tube size
6 mm
Model
SQW6-6
B
40.2 mm
C1
17.1 mm
C2
17.1 mm
D
3.2 mm
G
12.4 mm
J
12.4 mm
P1
12.4 mm
Effective area
12.5 mm^2
Weight
16 g
Previews
3D
Dimension
2D
Download CAD models