??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SQT01_02 - Ball Spline
Bill of material
SQT01-D6-L50
Type
Type
Spline Shaft National Standard Material
55
Spline Shaft Quite Material
S55C
Spline Sleeve National Standard Material
SUJ2
Spline Sleeve Quite Material
GCr15
Hardness
HRC58-
Surface Treatment
-
D
mm
D Tolerance
0/-0.015
L
mm
Enter value for L
mm
cm
inch
ft
d
2 mm
Number of ball rows
2
p.c.d Ball Center
6.75 mm
D1
14 mm
L2
25 mm
S
mm
L
mm
A
mm
B
mm
F
mm
Q Oil hole
1.0 mm
b
mm
t
mm
P.C.D
X
mm
Y
mm
Z
mm
Basic Load Rating C(kgf)
137
CO Basic load rating
225
Basic Locking Torque CT(kgf.m)
0.46
Basic Locking Torque COT(kgf.m)
0.76
MA1 Allowable static moment
0.39
MA2 Allowable static moment
3.48
Spline Weight ( g )
Spline Shaft Weight(kg/m)
0.22
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models