??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
TPC Global
Description
SQT-00 - One-Touch Fittings Union T
Bill of material
SQT 08-00
Model
Tube size
mm
Thread
0
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
4 mm
Dimensions
mm
Dimensions
mm
Dimensions
4.2 mm
Previews
3D
Dimension
2D
Download CAD models